Help me to choose
Output filters
Change your selection
Remove all
Narrow by
Product or component type
Value of inductance
Result: 24 product(s) (Total : 24)
Hide thumbnails
VW3A4552
line/motor choke - 4 mH - 10 A - 3 phases - 65 W - for variable speed drive
VW3A4553
line/motor choke - 2 mH - 17 A - 3 phases - 75 W - for variable speed drive
VW3A4554
line/motor choke - 1 mH - 31 A - 3 phases - 90 W - for variable speed drive
VW3A4555
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
VW3A4556
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
VW3A5101
motor choke - 12 A - for variable speed drive
VW3A5102
motor choke - 48 A - for variable speed drive
VW3A5103
motor choke - 90 A - for variable speed drive
VW3A5104
motor choke - 215 A - for variable speed drive- set of 3
VW3A5105
motor choke - 314 A - for variable speed drive ATV61/ATV71 - IP00
VW3A5106
motor choke - 481 A - for variable speed drive Altivar - IP00
VW3A5107
motor choke - 759 A - for variable speed drive Altivar - IP00
VW3A5108
motor choke - 1188 A - for variable speed drive ATV61/ATV71 - IP00
VW3A5201
sinus filter - 11 A - for Altivar variable speed drive
VW3A5202
sinus filter - 16 A - for Altivar variable speed drive
VW3A5203
sinus filter - 33 A - for Altivar variable speed drive
VW3A5204
sinus filter - 66 A - for Altivar variable speed drive
VW3A5205
sinus filter - 95 A - for Altivar variable speed drive
VW3A5206
sinus filter - 180 A - for Altivar variable speed drive
VW3A5207
sinus filter - 200 A - for Altivar variable speed drive
VW3A5208
sinus filter - 300 A - for Altivar variable speed drive
VW3A5209
sinus filter - 400 A - for Altivar variable speed drive
VW3A5210
sinus filter - 600 A - for Altivar variable speed drive
VW3A5211
sinus filter - 1200 A - for Altivar variable speed drive