Help me to choose
Legend Holders
Change your selection
Remove all
Narrow by
Product or component type
Accessory / separate part type
Label dimensions
Legend holder size
Marking
Result: 27 product(s) (Total : 27)
Hide thumbnails
ZBY2101
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2115
legend holder 30 x 40 mm with legend 8 x 27 mm with marking AUTO
ZBY2146
legend holder 30 x 40 mm with legend 8 x 27 mm with marking O
ZBY2147
legend holder 30 x 40 mm with legend 8 x 27 mm with marking I
ZBY2178
legend holder 30 x 40 mm with legend 8 x 27 mm with marking O-I
ZBY2303
legend holder 30 x 40 mm with legend 8 x 27 mm with marking START
ZBY2304
legend holder 30 x 40 mm with legend 8 x 27 mm with marking STOP
ZBY2305
legend holder 30 x 40 mm with legend 8 x 27 mm with marking FORWARD
ZBY2306
legend holder 30 x 40 mm with legend 8 x 27 mm with marking REVERSE
ZBY2307
legend holder 30 x 40 mm with legend 8 x 27 mm with marking UP
ZBY2308
legend holder 30 x 40 mm with legend 8 x 27 mm with marking down
ZBY2309
legend holder 30 x 40 mm with legend 8 x 27 mm with marking RIGHT
ZBY2310
legend holder 30 x 40 mm with legend 8 x 27 mm with marking LEFT
ZBY2311
legend holder 30 x 40 mm with legend 8 x 27 mm with marking ON
ZBY2312
legend holder 30 x 40 mm with legend 8 x 27 mm with marking OFF
ZBY2316
legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND
ZBY2321
legend holder 30 x 40 mm with legend 8 x 27 mm with marking INCH
ZBY2323
legend holder 30 x 40 mm with legend 8 x 27 mm with marking RESET red color
ZBY2326
legend holder 30 x 40 mm with legend 8 x 27 mm with marking POWER ON
ZBY9101
unmarked legend Ø60 for emergency switching off pushbutton
ZBY9130
marked legend Ø60 for emergency stop-ARRET D'URGENCE/logo ISO13850
ZBY9230
marked legend Ø60 for emergency stop - NOT-HALT /logo ISO13850
ZBY9330
marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9430
marked legend Ø60 for emergency stop -PARADA DE EMERGENCIA/logo ISO13850
ZBY9630
marked legend Ø60 for emergency stop -ARRESTO DE EMERGENZA/logo ISO13850
ZBZ32
legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBZ33
legend holder 30 x 50 mm with legend 18 x 27 mm unmarked