Help me to choose
Complete tower lights
Change your selection
Remove all
Narrow by
Signalling type
Result: 35 product(s) (Total : 35)
Hide thumbnails
XVEL2B3
GRN STEADY BEACON INTEGRAL LED 24VAC/DC
XVEL2B4
Ø 70 mm tower light - steady - red - up to IP42 - 24 V
XVEL2B5
ORANGE STEADY BEAC INTEGRAL LED 24VAC/DC
XVEL2B6
BLUE STEADY BEACON INTEGRAL LED 24VAC/DC
XVEL2B7
CLR STEADY BEACON INTEGRAL LED 24VAC/DC
XVEL2G3
GREEN STEADY BEACON INTEGRAL LED 120VAC
XVEL2G4
RED STEADY BEACON INTEGRAL LED 120VAC
XVEL2G5
ORANGE STEADY BEACON INTEGRAL LED 120VAC
XVEL2G6
BLUE STEADY BEACON INTEGRAL LED 120VAC
XVEL2G7
CLEAR STEADY BEACON INTEGRAL LED 120VAC
XVEL2M3
Ø 70 mm tower light - steady - green - up to IP42 - 230..240 V
XVEL2M4
Ø 70 mm tower light - steady - red - up to IP42 - 230..240 V
XVEL2M5
Ø 70 mm tower light - steady - orange - up to IP42 - 230..240 V
XVEL2M6
Ø 70 mm tower light - steady - blue - up to IP42 - 230..240 V
XVEL2M7
Ø 70 mm tower light - steady - clear - up to IP42 - 230..240 V
XVEL33
GRN STEADY BEACON 5 WATT OR LED 240V MAX
XVEL34
RED STEADY BEACON 5 WATT OR LED 240V MAX
XVEL35
ORANGE STEADY BEACON 5 W OR LED 240V MAX
XVEL36
BLUE STEADY BEACON 5 W OR LED 240V MAX
XVEL37
CLR STEADY BEACON 5 WATT OR LED 240V MAX
XVEL6B3
GRN STROBE BEACON INTEGRAL LED 24VAC/DC
XVEL6B4
RED STROBE BEACON INTEGRAL LED 24VAC/DC
XVEL6B5
ORANGE STROBE BEAC INTEGRAL LED 24VAC/DC
XVEL6B6
BLUE STROBE BEACON INTEGRAL LED 24VAC/DC
XVEL6B7
CLR STROBE BEACON INTEGRAL LED 24VAC/DC
XVEL6G3
GREEN STROBE BEACON INTEGRAL LED 120VAC
XVEL6G4
RED STROBE BEACON INTEGRAL LED 120VAC
XVEL6G5
ORANGE STROBE BEACON INTEGRAL LED 120VAC
XVEL6G6
BLUE STROBE BEACON INTEGRAL LED 120VAC
XVEL6G7
Ø 70 mm tower light - flashing - clear - up to IP42 - 120 V
XVEL6M3
Ø 70 mm tower light - flashing - green - up to IP42 - 230..240 V
XVEL6M4
Ø 70 mm tower light - flashing - red - up to IP42 - 230..240 V
XVEL6M5
Ø 70 mm tower light - flashing - orange - up to IP42 - 230..240 V
XVEL6M6
Ø 70 mm tower light - flashing - blue - up to IP42 - 230..240 V
XVEL6M7
Ø 70 mm tower light - flashing - clear - up to IP42 - 230..240 V