Help me to choose
Illuminated units
Change your selection
Remove all
Narrow by
Signalling type
Result: 50 product(s) (Total : 50)
Hide thumbnails
XVEC2B3
GREEN STEADY LENS INTEGRAL LED 24VAC/DC
XVEC2B4
RED STEADY LENS INTEGRAL LED 24VAC/DC
XVEC2B5
ORANGE STEADY LENS INTEGRAL LED 24VAC/DC
XVEC2B6
BLUE STEADY LENS INTEGRAL LED 24VAC/DC
XVEC2B7
CLEAR STEADY LENS INTEGRAL LED 24VAC/DC
XVEC2G3
GREEN STEADY LENS INTEGRAL LED 120VAC
XVEC2G4
RED STEADY LENS INTEGRAL LED 120VAC
XVEC2G5
ORANGE STEADY LENS INTEGRAL LED 120VAC
XVEC2G6
BLUE STEADY LENS INTEGRAL LED 120VAC
XVEC2G7
CLEAR STEADY LENS INTEGRAL LED 120VAC
XVEC2M3
GREEN 230V STEADY LENS UNIT FOR XVE
XVEC2M4
Ø 70 mm illuminated unit - steady - red - up to IP42 - 230..240 V
XVEC2M5
Ø 70 mm illuminated unit - steady - orange - up to IP42 - 230..240 V
XVEC2M6
Ø 70 mm illuminated unit - steady - blue - up to IP42 - 230..240 V
XVEC2M7
Ø 70 mm illuminated unit - steady - clear - up to IP42 - 230..240 V
XVEC33
GREEN STEADY LENS 5 WATT OR LED 240V MAX
XVEC34
RED STEADY LENS 5 WATT OR LED 240V MAX
XVEC35
ORANGE STEADY LENS 5 W OR LED 240V MAX
XVEC36
BLUE STEADY LENS 5 WATT OR LED 240V MAX
XVEC37
CLEAR STEADY LENS 5 WATT OR LED 240V MAX
XVEC5B3
GRN LENS INTEGRAL FLASHING LED 24VAC/DC
XVEC5B4
RED LENS INTEGRAL FLASHING LED 24VAC/DC
XVEC5B5
ORANGE LENS INTEGRAL FLASHG LED 24VAC/DC
XVEC5B6
BLUE LENS INTEGRAL FLASHING LED 24VAC/DC
XVEC5B7
CLR LENS INTEGRAL FLASHING LED 24VAC/DC
XVEC5G3
GREEN LENS INTEGRAL FLASHING LED 120VAC
XVEC5G4
RED LENS INTEGRAL FLASHING LED 120VAC
XVEC5G5
ORANGE LENS INTEGRAL FLASHING LED 120VAC
XVEC5G6
BLUE LENS INTEGRAL FLASHING LED 120VAC
XVEC5G7
CLEAR LENS INTEGRAL FLASHING LED 120VAC
XVEC5M3
FLASHING LED LENS UNIT (GREEN)
XVEC5M4
FLASHING LED LENS UNIT (RED)
XVEC5M5
FLASHING LED LENS UNIT (YELLOW)
XVEC5M6
FLASHING LED LENS ( BLUE)
XVEC5M7
Ø 70 mm illuminated unit - flashing - clear - up to IP42 - 230..240 V
XVEC6B3
GREEN STROBE UNIT 1 JOULE 24VAC/DC
XVEC6B4
RED STROBE UNIT 1 JOULE 24VAC/DC
XVEC6B5
ORANGE STROBE UNIT 1 JOULE 24VAC/DC
XVEC6B6
BLUE STROBE UNIT 1 JOULE 24VAC/DC
XVEC6B7
CLEAR STROBE UNIT 1 JOULE 24VAC/DC
XVEC6G3
GREEN STROBE UNIT 1 JOULE 120VAC
XVEC6G4
RED STROBE UNIT 1 JOULE 120VAC
XVEC6G5
ORANGE STROBE UNIT 1 JOULE 120VAC
XVEC6G6
BLUE STROBE UNIT 1 JOULE 120VAC
XVEC6G7
CLEAR STROBE UNIT 1 JOULE 120VAC
XVEC6M3
Ø 70 mm illuminated unit - flashing - green - up to IP42 - 230..240 V
XVEC6M4
Ø 70 mm illuminated unit - flashing - red - up to IP42 - 230..240 V
XVEC6M5
Ø 70 mm illuminated unit - flashing - orange - up to IP42 - 230..240 V
XVEC6M6
Ø 70 mm illuminated unit - flashing - blue - up to IP42 - 230..240 V
XVEC6M7
Ø 70 mm illuminated unit - flashing - clear - up to IP42 - 230..240 V