Help me to choose
Advanced panels with control
Result: 20 product(s) (Total : 20)
Hide thumbnails
XBTGK2120
advanced touchscreen panel with keyboard - 320 x 240 pixels QVGA- 5.7" - STN LCD
XBTGK2330
advanced touchscreen panel with keyboard - 320 x 240 pixels QVGA- 5.7" - TFT LCD
XBTGK5330
advanced touchscreen panel with keyboard - 640 x 480 pixels VGA -10.4" - TFT LCD
XBTGT2110
advanced touchscreen panel - 320 x 240 pixels QVGA - 5.7" - STN LCD - 24 V DC
XBTGT2120
advanced touchscreen panel - 320 x 240 pixels QVGA - 5.7" - 24 V
XBTGT2130
advanced touchscreen panel - 320 x 240 pixels QVGA - 5.7" - 24 V
XBTGT2220
advanced touchscreen panel - 320 x 240 pixels QVGA - 5.7" - 24 V
XBTGT2330
advanced touchscreen panel - 320 x 240 pixels QVGA - 5.7" TFT LCD - 24 V DC
XBTGT2430
advanced touchscreen panel - 640 x 480 pixels VGA - 5.7" - TFT LCD - 24 V DC
XBTGT2930
advanced touchscreen panel - 320 x 240 pixels QVGA - 5.7" - TFT LCD - 24 V DC
XBTGT4230
advanced touchscreen panel - 640 x 480 pixels VGA - 7.5" - STN LCD - 24 V DC
XBTGT4330
advanced touchscreen panel - 640 x 480 pixels VGA - 7.5" - TFT LCD - 24 V DC
XBTGT4340
advanced touchscreen panel - 320 x2 40 pixels QVGA - 7.5" - 24 V
XBTGT5230
advanced touchscreen panel - 640 x 480 pixels VGA - 10.4" - STN LCD - 24 V DC
XBTGT5330
advanced touchscreen panel - 640 x 480 pixels VGA - 10.4" - TFT LCD - 24 V DC
XBTGT5340
advanced touchscreen panel - 640 x 480 pixels VGA - 10.4" - 24 V
XBTGT5430
advanced touchscreen panel - 800 x 600 pixels SVGA - 10.4" - TFT LCD - 24 V DC
XBTGT6330
advanced touchscreen panel - 800 x 600 pixels SVGA - 12.1" - TFT LCD - 24 V DC
XBTGT6340
advanced touchscreen panel - 800 x 600 pixels SVGA - 12.1" - 24 V
XBTGT7340
advanced touchscreen panel - 1024 x 768 pixels XGA - 15" - TFT LCD - 24 V DC