Help me to choose
Framework
Change your selection
Remove all
Narrow by
Enclosure nominal dimensions
Result: 31 product(s) (Total : 31)
Hide thumbnails
NSYSFC104
Spacial SF bottom and top frame - 1000x400 mm
NSYSFC105
Spacial SF bottom and top frame - 1000x500 mm
NSYSFC106
Spacial SF bottom and top frame - 1000x600 mm
NSYSFC108
Spacial SF bottom and top frame - 1000x800 mm
NSYSFC124
Spacial SF bottom and top frame - 1200x400 mm
NSYSFC125
Spacial SF bottom and top frame - 1200x500 mm
NSYSFC126
Spacial SF bottom and top frame - 1200x600 mm
NSYSFC128
Spacial SF bottom and top frame - 1200x800 mm
NSYSFC164
Spacial SF bottom and top frame - 1600x400 mm
NSYSFC165
Spacial SF bottom and top frame - 1600x500 mm
NSYSFC166
Spacial SF bottom and top frame - 1600x500 mm
NSYSFC35
Spacial SF bottom and top frame - 300x305 mm
NSYSFC36
Spacial SF bottom and top frame - 300x600 mm
NSYSFC44
Spacial SF bottom and top frame - 400x400 mm
NSYSFC45
Spacial SF bottom and top frame - 400x500 mm
NSYSFC46
Spacial SF bottom and top frame - 400x600 mm
NSYSFC48
Spacial SF bottom and top frame - 400x800 mm
NSYSFC64
Spacial SF bottom and top frame - 600x400 mm
NSYSFC65
Spacial SF bottom and top frame - 600x500 mm
NSYSFC66
Spacial SF bottom and top frame - 600x600 mm
NSYSFC68
Spacial SF bottom and top frame - 600x800 mm
NSYSFC84
Spacial SF bottom and top frame - 800x400 mm
NSYSFC85
Spacial SF bottom and top frame - 800x500 mm
NSYSFC86
Spacial SF bottom and top frame - 800x600 mm
NSYSFC88
Spacial SF bottom and top frame - 800x800 mm
NSYSFV12
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1200 mm. RAL 7035.
NSYSFV14
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1400 mm. RAL 7035.
NSYSFV16
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1600 mm. RAL 7035.
NSYSFV18
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1800 mm. RAL 7035.
NSYSFV20
Set of 4 vertical uprights for Spacial SF enclosure. Height: 2000 mm. RAL 7035.
NSYSFV22
Set of 4 vertical uprights for Spacial SF enclosure. Height: 2200 mm. RAL 7035.