Help me to choose
Door accessories
Change your selection
Remove all
Narrow by
Enclosure nominal dimensions
View All
Result: 32 product(s) (Total : 32)
Hide thumbnails
NSYDCM20
Spacial SF door switch 10 A/500 V - M20 connection
NSYDPA3
A3 plastic document pocket - 285x476x35 mm
NSYDPA4
A4 plastic document pocket - 230x247x23 mm
NSYDPA44
A4 plastic document pocket - 234x278x40 mm
NSYDPA5
A5 plastic document pocket - 174x188x22 mm
NSYSDCR10
Spacial SF/SM door cross rails - nominal width: 1000 mm
NSYSDCR4
Spacial SF door cross rails - nominal width: 400 mm
NSYSDCR5
Spacial SF/SM door cross rails - nominal width: 500 mm
NSYSDCR6
Spacial SF/SM door cross rails - nominal width: 600 mm
NSYSDCR8
Spacial SF/SM door cross rails - nominal width: 800 mm
NSYSDGCR10
Spacial door cable guides cross rail - nominal width: 1000 mm
NSYSDGCR5
Spacial door cable guides cross rail - nominal width: 500 mm
NSYSDGCR6
Spacial door cable guides cross rail - nominal width: 600 mm
NSYSDGCR8
Spacial door cable guides cross rail - nominal width: 800 mm
NSYSDP6M
Spacial metal document pocket - nominal width: 600 mm
NSYSDP8M
Spacial metal document pocket - nominal width: 800 mm
NSYSDRC
Spacial SF door centring caster - 60 kg load
NSYSDT5
Folding support tray - 500 mm enclosure - 30 kg load
NSYSDT6
Folding support tray - 600 mm enclosure - 30 kg load
NSYSDT8
Folding support tray - 800 mm enclosure - 30 kg load
NSYSFMDR
Spacial SF mechanical door stop - 105° opening
NSYSFNDR
Spacial SF pneumatic door stop - 120° opening
NSYSH180
Spacial SF/SM 180° hinges - RAL 9005 - 60 kg max. load
NSYTRIM10SF
Spacial - SF door trim plate 1000 mm
NSYTRIM10SF2D
Spacial - SF double door trim plate 1000 mm
NSYTRIM12SF2D
Spacial - SF double door trim plate 1200 mm
NSYTRIM16SF2D
Spacial - SF double door trim plate 1600 mm
NSYTRIM3SF
Spacial - SF door trim plate 300 mm
NSYTRIM4SF
Spacial - SF door trim plate 400 mm
NSYTRIM5SF
Spacial - SF door trim plate 500 mm
NSYTRIM6SF
Spacial - SF door trim plate 600 mm
NSYTRIM8SF2D
Spacial - SF double door trim plate 800 mm