Help me to choose
Floor accessories
Change your selection
Remove all
Narrow by
Enclosure nominal dimensions
Result: 34 product(s) (Total : 34)
Hide thumbnails
NSYCN9M625
Actassi - set of 100 cage nuts M6 for 8.5 mm square holes
NSYOL6GF
Brackets for fixing the plinth to the floor on points of previous version - M12
NSYPHX100
4 hygienic stainless-steel adjustable screw jack - height: 100 mm
NSYPHX200
4 hygienic stainless-steel adjustable screw jack - height: 200 mm
NSYSGF
Brackets for fixing the plinth to the floor - fixing points M12
NSYSPB6100
Spacial SF/SM panels with brush for plinth - 100x600x600 mm
NSYSPB8100
Spacial SF/SM panels with brush for plinth - 100x800x800 mm
NSYSPCR
Bracket for fixing crossrails in the plinth. Regulation 25mm pitch.
NSYSPF10100
Spacial SF/SM front plinth - 100x1000 mm
NSYSPF10200
Spacial SF/SM front plinth - 200x1000 mm
NSYSPF12100
Spacial SF/SM front plinth - 100x1200 mm
NSYSPF12200
Spacial SF/SM front plinth - 200x1200 mm
NSYSPF16100
Spacial SF/SM front plinth - 100x1600 mm
NSYSPF16200
Spacial SF/SM front plinth - 200x1600 mm
NSYSPF6100
Spacial SF/SM front plinth - 100x600 mm
NSYSPF6200
Spacial SF/SM front plinth - 200x600 mm
NSYSPF8100
Spacial SF/SM front plinth - 100x800 mm
NSYSPF8200
Spacial SF/SM front plinth - 200x800 mm
NSYSPFV6100
Spacial SF/SM ventilated front plinth - 100x600x600 mm
NSYSPFV8100
Spacial SF/SM ventilated front plinth - 100x800x800 mm
NSYSPM6
Torx screw T30 (M6x10). Supply: 50 units
NSYSPRJ
4 adjustable screw jacks - 22mm - maximum load: 100kg per jack
NSYSPS3100
Spacial SM side panel plinth - 100x300 mm
NSYSPS3200
Spacial SM side panel plinth - 200x300 mm
NSYSPS4100
Spacial SF/SM side panel plinth - 100x400 mm
NSYSPS4200
Spacial SF/SM side panel plinth - 200x400 mm
NSYSPS5100
Spacial SF/SM side panel plinth - 100x500 mm
NSYSPS5200
Spacial SF/SM side panel plinth - 200x500 mm
NSYSPS6100
Spacial SF/SM side panel plinth - 100x600 mm
NSYSPS6200
Spacial SF/SM side panel plinth - 200x600 mm
NSYSPSJ
4 fixed screw jacks - 42mm - maximum load: 100kg per jack
NSYSPV6100
Spacial SF/SM ventilated side plinth - 100x600x600 mm
NSYSTW
4 wheels (2 free, 2 with locking system) for transport with individual plinth
NSYSW
4 enclosure casters double roller - maximum load: 160kg per caster - 92 mm