Help me to choose
19" accessories
Result: 46 product(s) (Total : 46)
Hide thumbnails
NSYCRCKP12
Spacial SF partial 19" fixed rack - 600 mm
NSYGB140
19" 2 U partial fixed slides - Fixing onto 19" front uprights - 15 kg load
NSYMBR19
set of 4 Spacial SF/SM 19" multiple brackets
NSYRC12
set of 2 Spacial SF side plates of the centred fixed rack - 1200x800 mm
NSYRC14
set of 2 Spacial SF side plates of the centred fixed rack - 1400x800 mm
NSYRC16
set of 2 Spacial SF side plates of the centred fixed rack - 1600x800 mm
NSYRC18
set of 2 Spacial SF side plates of the centred fixed rack - 1800x800 mm
NSYRC1U
set of 4 Spacial SF/SM brackets to install equipment 1U or 3U high
NSYRC20
set of 2 Spacial SF side plates of the centred fixed rack - 2000x800 mm
NSYRCDFIX
Spacial SF-E fixing of cable ducts on 19" racks - steel - zinc coated - 150mm
NSYRCDR12
Spacial SF/SM 120° mechanical door stop for 19" swing rack - 120º
NSYRCDR18
Spacial SF/SM 180° pneumatic door stop for 19" swing rack - 180º
NSYRCINT
Switch for swing rack to fix directy in the bottom or top support- M20 conection
NSYRCK24
Spacial SF/SM 19" fixed rack - 1200 mm
NSYRCK29
Spacial SF/SM 19" fixed rack - 1400 mm
NSYRCK33
Spacial SF/SM 19" fixed rack - 1600 mm
NSYRCK38
Spacial SF/SM 19" fixed rack - 1800 mm
NSYRCK42
Spacial SF/SM 19" fixed rack - 2000 mm
NSYRCKP17
Spacial SF/SM partial 19" fixed rack - 800 mm
NSYRCKP21
Spacial SF/SM partial 19" fixed rack - 1000 mm
NSYRCKP26
Spacial SF/SM partial 19" fixed rack - 1200 mm
NSYRCKP4
Spacial SF/SM partial 19" fixed rack - 200 mm
NSYRCKP8
Spacial SF/SM partial 19" fixed rack - 400 mm
NSYRCSUP15
Spacial SF-E rear cable guide support - steel - zinc coated - 150 mm
NSYRCSUP25
Spacial SF-E rear cable guide support - steel - zinc coated - 250 mm
NSYRSW27
Spacial SF/SM 19" swing rack - 1400x800 mm - 27 modules
NSYRSW31
Spacial SF/SM 19" swing rack - 1600x800 mm - 31 modules
NSYRSW36
Spacial SF/SM 19" swing rack - 1800x800 mm - 36 modules
NSYRSW40
Spacial SF/SM 19" swing rack - 2000x800 mm - 40 modules
NSYRSW627
Spacial SF/SM 19" swing rack - 1400x600 mm - 27 modules
NSYRSW631
Spacial SF/SM 19" swing rack - 1600x600 mm - 31 modules
NSYRSW636
Spacial SF/SM 19" swing rack - 1800x600 mm - 36 modules
NSYRSW640
Spacial SF/SM 19" swing rack - 2000x600 mm - 40 modules
NSYRSWC27
Spacial SF/SM 19" swing rack - 1400x800 mm - 27 modules
NSYRSWC31
Spacial SF/SM 19" swing rack - 1600x800 mm - 31 modules
NSYRSWC36
Spacial SF/SM 19" swing rack - 1800x800 mm - 36 modules
NSYRSWC40
Spacial SF/SM 19" swing rack - 2000x800 mm - 40 modules
NSYRSWH180
set of 2 Spacial SF 180° hinges - M8 screws
NSYRSWP12
Spacial SF/SM partial 19" swing rack - 601 mm
NSYRSWP15
Spacial SF/SM partial 19" swing rack - 735 mm
NSYRSWP18
Spacial SF/SM partial 19" swing rack - 868 mm
NSYRSWP21
Spacial SF/SM partial 19" swing rack - 1002 mm
NSYRSWP6
Spacial SF/SM partial 19" swing rack - 355 mm
NSYRSWP9
Spacial SF/SM partial 19" swing rack - 468 mm
NSYRSWSP6
set of 2 Spacial SF/SM partial 19" swing rack supports - 600 mm
NSYRSWSP8
set of 2 Spacial SF/SM partial 19" swing rack supports - 800 mm