Help me to choose
Drives IP 21
Change your selection
Remove all
Result: 29 product(s) (Total : 29)
Hide thumbnails
ATV212H075M3X
variable speed drive ATV212 - 0.75kW - 1hp - 240V - 3ph - wo EMC - IP21
ATV212H075N4
variable speed drive ATV212 - 0.75kW - 1hp - 480V - 3ph - EMC - IP21
ATV212HD11M3X
variable speed drive ATV212 - 11kW - 15hp - 240V - 3ph -wo EMC - IP21
ATV212HD11N4
variable speed drive ATV212 - 11kW - 15hp - 480V - 3ph - EMC - IP21
ATV212HD15M3X
variable speed drive ATV212 - 15kW - 20hp - 240V - 3 ph - wo EMC - IP21
ATV212HD15N4
variable speed drive ATV212 - 15kW - 20hp - 480V - 3ph - EMC - IP21
ATV212HD18M3X
variable speed drive ATV212 - 18.5kW - 25hp - 240V - 3 ph - wo EMC - IP21
ATV212HD18N4
variable speed drive ATV212 - 18.5kW - 25hp - 480V - 3ph - EMC - IP21
ATV212HD22M3X
variable speed drive ATV212 - 22kW - 30hp - 240V - 3ph - wo EMC - IP21
ATV212HD22N4
variable speed drive ATV212 - 22kW - 30hp - 480V - 3ph - EMC - IP21
ATV212HD22N4S
variable speed drive ATV212 - 22kW - 30hp - 480V - 3ph - EMC - IP21
ATV212HD30M3X
variable speed drive ATV212 - 30kW - 40hp - 240V - 3ph - wo EMC - IP21
ATV212HD30N4
variable speed drive ATV212 - 30kW - 40hp - 480V - 3ph - EMC - IP21
ATV212HD37N4
variable speed drive ATV212 - 37kW - 50hp - 480V - 3ph - EMC - IP21
ATV212HD45N4
variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC - IP21
ATV212HD55N4
variable speed drive ATV212 - 55kW - 75hp - 480V - 3ph - EMC - IP21
ATV212HD75N4
variable speed drive ATV212 - 75kW - 100hp - 480V - 3ph - EMC - IP21
ATV212HU15M3X
variable speed drive ATV212 - 1.5kW - 1.5hp - 240V - 3ph - wo EMC - IP21
ATV212HU15N4
variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC - IP21
ATV212HU22M3X
variable speed drive ATV212 - 2.2kW - 3hp - 240V - 3ph - wo EMC - IP21
ATV212HU22N4
variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC - IP21
ATV212HU30M3X
variable speed drive ATV212 - 3kW - 240V - 3ph - wo EMC - IP21
ATV212HU30N4
variable speed drive ATV212 - 3kW - 480V - 3ph - EMC - IP21
ATV212HU40M3X
variable speed drive ATV212 - 4kW - 5hp - 240V - 3ph - wo EMC - IP21
ATV212HU40N4
variable speed drive ATV212 - 4kW - 5hp - 480V - 3ph - EMC - IP21
ATV212HU55M3X
variable speed drive ATV212 - 5.5kW - 7.5hp - 240V - 3ph - wo EMC - IP21
ATV212HU55N4
variable speed drive ATV212 - 5.5kW - 7.5hp - 480V - 3ph - EMC - IP21
ATV212HU75M3X
variable speed drive ATV212 - 7.5kW - 10hp - 240V - 3ph - wo EMC - IP21
ATV212HU75N4
variable speed drive ATV212 - 7.5kW - 10hp - 480V - 3ph - EMC - IP21