Help me to choose
Drives IP 55
Change your selection
Remove all
Result: 32 product(s) (Total : 32)
Hide thumbnails
ATV212W075N4
variable speed drive ATV212 - 0.75kW - 1hp - 480V - 3ph - EMC class C2 - IP55
ATV212W075N4C
variable speed drive ATV212 - 0.75kW - 1hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD11N4
variable speed drive ATV212 - 11kW - 15hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD11N4C
variable speed drive ATV212 - 11kW - 15hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD15N4
variable speed drive ATV212 - 15kW - 20hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD15N4C
variable speed drive ATV212 - 15kW - 20hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD18N4
variable speed drive ATV212 - 18.5kW - 25hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD18N4C
variable speed drive ATV212 - 18.5kW - 25hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD22N4
variable speed drive ATV212 - 22kW - 30hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD22N4C
variable speed drive ATV212 - 22kW - 30hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD30N4
variable speed drive ATV212 - 30kW - 40hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD30N4C
variable speed drive ATV212 - 30kW - 40hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD37N4
variable speed drive ATV212 - 37kW - 50hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD37N4C
variable speed drive ATV212 - 37kW - 50hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD45N4
variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD45N4C
variable speed drive ATV212 - 45kW - 60hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD55N4
variable speed drive ATV212 - 55kW - 75hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD55N4C
variable speed drive ATV212 - 55kW - 40hp - 480V - 3ph - EMC class C1 - IP55
ATV212WD75N4
variable speed drive ATV212 - 75kW - 100hp - 480V - 3ph - EMC class C2 - IP55
ATV212WD75N4C
variable speed drive ATV212 - 75kW - 100hp - 480V - 3ph - EMC class C1 - IP55
ATV212WU15N4
variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC class C2 - IP55
ATV212WU15N4C
variable speed drive ATV212 - 1.5kW - 2hp - 480V - 3ph - EMC class C1 - IP55
ATV212WU22N4
variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC class C2 - IP55
ATV212WU22N4C
variable speed drive ATV212 - 2.2kW - 3hp - 480V - 3ph - EMC class C1 - IP55
ATV212WU30N4
variable speed drive ATV212 - 3kW - 480V - 3ph - EMC class C2 - IP55
ATV212WU30N4C
variable speed drive ATV212 - 3kW - 480V - 3ph - EMC class C1 - IP55
ATV212WU40N4
variable speed drive ATV212 - 4kW - 5hp - 480V - 3ph - EMC class C2 - IP55
ATV212WU40N4C
variable speed drive ATV212 - 4kW - 5hp - 480V - 3ph - EMC class C1 - IP55
ATV212WU55N4
variable speed drive ATV212 - 5.5kW - 7.5hp - 480V - 3ph - EMC class C2 - IP55
ATV212WU55N4C
variable speed drive ATV212 - 5.5kW - 7.5hp - 480V - 3ph - EMC class C1 - IP55
ATV212WU75N4
variable speed drive ATV212 - 7.5kW - 10hp - 480V - 3ph - EMC class C2 - IP55
ATV212WU75N4C
variable speed drive ATV212 - 7.5kW - 10hp - 480V - 3ph - EMC class C1 - IP55