Help me to choose
Toggle
Change your selection
Remove all
Narrow by
Motor power kW
View All
Breaking capacity
Magnetic tripping current
Result: 21 product(s) (Total : 21)
Hide thumbnails
GV2RT03
TeSys GV2-Circuit breaker-thermal-magnetic - 0.25…0.40 A - screw clamp terminals
GV2RT04
TeSys GV2-Circuit breaker-thermal-magnetic - 0.40…0.63 A - screw clamp terminals
GV2RT043
TeSys GV2 - Circuit breaker - thermal-magnetic - 0.40…0.63 A - spring terminals
GV2RT05
TeSys GV2-Circuit breaker-thermal-magnetic - 0.63…1 A - screw clamp terminals
GV2RT053
TeSys GV2 - Circuit breaker - thermal-magnetic - 0.63…1 A - spring terminals
GV2RT06
TeSys GV2 - Circuit breaker - thermal-magnetic - 1…1.6 A - screw clamp terminals
GV2RT063
MOTOR CIRCUIT BREAKER
GV2RT07
TeSys GV2-Circuit breaker-thermal-magnetic-1.6…2.5 A-screw clamp terminals
GV2RT073
TeSys GV2 - Circuit breaker - thermal-magnetic - 1.6…2.5 A - spring terminals
GV2RT08
TeSys GV2 - Circuit breaker - thermal-magnetic - 2.5…4 A - screw clamp terminals
GV2RT083
MOTOR CIRCUIT BREAKER
GV2RT10
TeSys GV2 - Motor circuit breaker - thermal-magnetic - 4…6.3 A
GV2RT103
TeSys GV2 - Circuit breaker - thermal-magnetic - 4…6.3 A - spring terminals
GV2RT14
TeSys GV2-Circuit breaker-thermal-magnetic - 6.3…10 A - screw clamp terminals
GV2RT143
TeSys GV2 - Circuit breaker - thermal-magnetic - 6.3…10 A - spring terminals
GV2RT16
TeSys GV2 - Circuit breaker - thermal-magnetic - 9…14 A - screw clamp terminals
GV2RT163
MOTOR CIRCUIT BREAKER
GV2RT20
TeSys GV2 - Circuit breaker - thermal-magnetic - 13…18 A - screw clamp terminals
GV2RT203
TeSys GV2 - Circuit breaker - thermal-magnetic - 13…18 A - spring terminals
GV2RT21
TeSys GV2 - Circuit breaker - thermal-magnetic - 17…23 A - screw clamp terminals
GV2RT213
TeSys GV2 - Circuit breaker - thermal-magnetic - 17…23 A - spring terminals