Help me to choose
Contactors without coil
Change your selection
Remove all
Narrow by
Poles description
Pole contact composition
[Ie] rated operational current
Motor power kW
View All
Connections - terminals
Result: 28 product(s) (Total : 28)
Hide thumbnails
LC1F115
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 115 A - without coil
LC1F1154
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - without coil
LC1F1250
TeSys F contactor - 3P(3 NO) - AC-1 - <= 440 V 1260 A - without coil
LC1F1400
TeSys F contactor - 3P(3 NO) - AC-1 - <= 440 V 1400 A - without coil
LC1F150
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 150 A - without coil
LC1F1504
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 250 A - without coil
LC1F1700
TeSys F contactor - 3P(3 NO) - AC-1 - <= 440 V 1700 A - without coil
LC1F185
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 185 A - without coil
LC1F1854
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 275 A - without coil
LC1F2100
TeSys F contactor - 3P(3 NO) - AC-1 - <= 440 V 2100 A - without coil
LC1F225
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
LC1F2254
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 315 A - without coil
LC1F265
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 265 A - without coil
LC1F2654
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 350 A - without coil
LC1F330
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 330 A - without coil
LC1F3304
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 400 A - without coil
LC1F400
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 400 A - without coil
LC1F4002
TeSys F contactor - 2P(2 NO) - AC-1 - <= 440 V 500 A - without coil
LC1F4004
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 500 A - without coil
LC1F500
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 500 A - without coil
LC1F5002
TeSys F contactor - 2P(2 NO) - AC-1 - <= 440 V 700 A - without coil
LC1F5004
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 700 A - without coil
LC1F630
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 630 A - without coil
LC1F6302
TeSys F contactor - 2P(2 NO) - AC-1 - <= 440 V 1000 A - without coil
LC1F6304
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 1000 A - without coil
LC1F780
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 780 A - without coil
LC1F7804
TeSys F contactor - 4P(4 NO) - AC-1 - <= 440 V 1600 A - without coil
LC1F800
TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 800 A - without coil