Help me to choose
Common options
Result: 50 product(s) (Total : 50)
Hide thumbnails
VW3A3E101
logic input adaptor - 115 V AC - for Altivar Plus variable speed drives
VW3A3E201
logic I/O card - for ATV61/ATV71 Plus - 24 V DC
VW3A3E202
extended I/O card - for ATV61/ATV71 Plus - 2 analogue I/O - discrete 6I/5O
VW3A3E302
Modbus Plus communication card - 1 Mbps
VW3A3E303
Modbus ASCII communication card - 19200 bps
VW3A3E304
Interbus communication card
VW3A3E307
Profibus DP communication card - 1.5 Mbps
VW3A3E307S371
Profibus DP V1 communication card - 1.5 Mbps
VW3A3E309
DeviceNet communication card - 125 kbps
VW3A3E310D
Modbus TCP communication card - 1 RJ45 - 10/100 Mbps
VW3A3E312
LonWorks communication card - 78 kbps
VW3A3E313
METASYS N2 communication card
VW3A3E314
APOGEE FLN communication card
VW3A3E316
Ethernet/IP communication card - 10 Mbps
VW3A3E317
CC-Link communication card - 10 Mbps
VW3A3E319
BACnet communication card - 9-way female SUB-D connector
VW3A3E401
encoder interface card with RS422 compatible differential output - 5 V DC
VW3A3E403
encoder interface card with open collector output - 12 V DC
VW3A3E404
encoder interface card with open collector output - 15 V DC
VW3A3E405
encoder interface card with push-pull output - 12 V DC
VW3A3E406
encoder interface card with push-pull output - 15 V DC
VW3A3E407
encoder interface card with push-pull output - 24 V DC
VW3A3E501
controller inside programmable card - 24 V DC - for Altivar Plus speed drive
VW3A3E502
multi-pump card - 24 V DC - 9-way male SUB-D connector - for Altivar Plus drive
VW3A3E503
water solution multi-pump card - 24 V DC - for Altivar Plus speed drive
VW3AE1201
Control terminals X12 for the basic device
VW3AE1202
Control terminals X12 and X13 for the basic device and I/O extension cards
VW3AE1301
Supply voltage 230 V AC - external supply terminals X11
VW3AE1401
Additional power supply 24 V DC
VW3AE1402
External buffer voltage 24 V DC - X14
VW3AE1501
Safe Standstill - Emergency stop button
VW3AE1502
Safe Standstill - Preventa XPSAC5121 safety module
VW3AE1503
Safe Standstill - Preventa XPSATE5110 safety module
VW3AE1601
Enclosure lighting
VW3AE1801
Key switch - local / remote
VW3AE1901
Additional electrical input isolation
VW3AE1902
Additional electric output isolation
VW3AE2001
PTC relay
VW3AE2002
PTC relay with PTB (ATEX) certification
VW3AE2003
Pt100 relay - Pt100 sensors in motor winding
VW3AE2004
Pt100 relay - Pt100 sensors in bearings
VW3AE2005
Pt100 relay - Pt100 sensors in the transformer
VW3AE2101
Motor heating
VW3AE2102
External motor fan
VW3AE2201
Relay output OC
VW3AE2301
Voltmeter - line voltage - 400 V
VW3AE2302
Voltmeter - line voltage - 500 V
VW3AE2303
Voltmeter - line voltage - 690 V
VW3AE2601
Insulation monitoring for IT networks
VW3AE2701
Design for IT networks