Help me to choose
Finger and hand protection Type 4
Change your selection
Remove all
Narrow by
Product specific application
Minimum object diameter for detection
Result: 37 product(s) (Total : 37)
Hide thumbnails
XUSL4E14F016N
XUSL type 4 - Finger protection - Std sensing range - Hp = 160 mm, R=14mm
XUSL4E14F031N
XUSL type 4 - Finger protection - Std sensing range - Hp = 310 mm, R=14mm
XUSL4E14F046N
XUSL type 4 - Finger protection - Std sensing range - Hp = 460 mm, R=14mm
XUSL4E14F061N
XUSL type 4 - Finger protection - Std sensing range - Hp = 610 mm, R=14mm
XUSL4E14F076N
XUSL type 4 - Finger protection - Std sensing range - Hp = 760 mm, R=14mm
XUSL4E14F091N
XUSL type 4 - Finger protection - Std sensing range - Hp = 910 mm, R=14mm
XUSL4E14F106N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1060mm, R=14mm
XUSL4E14F121N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1210mm, R=14mm
XUSL4E14F136N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1360mm, R=14mm
XUSL4E14F151N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1510mm, R=14mm
XUSL4E14F166N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1660mm, R=14mm
XUSL4E14F181N
XUSL type 4 - Finger protection - Std sensing range - Hp = 1810mm, R=14mm
XUSL4E30H016L
XUSL type 4 - For hand protection - Long sensing range - Hp = 160 mm, R=30mm
XUSL4E30H016N
XUSL type 4 - For hand protection - Std sensing range - Hp = 160 mm, R=30mm
XUSL4E30H026N
XUSL type 4 - For hand protection - Std sensing range - Hp = 260 mm, R=30mm
XUSL4E30H031L
XUSL type 4 - For hand protection - Long sensing range - Hp = 310 mm, R=30mm
XUSL4E30H031N
XUSL type 4 - For hand protection - Std sensing range - Hp = 310 mm, R=30mm
XUSL4E30H046L
XUSL type 4 - For hand protection - Long sensing range - Hp = 460 mm, R=30mm
XUSL4E30H046N
XUSL type 4 - For hand protection - Std sensing range - Hp = 460 mm, R=30mm
XUSL4E30H061L
XUSL type 4 - For hand protection - Long sensing range - Hp = 610 mm, R=30mm
XUSL4E30H061N
XUSL type 4 - For hand protection - Std sensing range - Hp = 610 mm, R=30mm
XUSL4E30H076L
XUSL type 4 - For hand protection - Long sensing range - Hp = 760 mm, R=30mm
XUSL4E30H076N
XUSL type 4 - For hand protection - Std sensing range - Hp = 760 mm, R=30mm
XUSL4E30H091L
XUSL type 4 - For hand protection - Long sensing range - Hp = 910 mm, R=30mm
XUSL4E30H091N
XUSL type 4 - For hand protection - Std sensing range - Hp = 910 mm, R=30mm
XUSL4E30H106L
XUSL type 4 - For hand protection - Long sensing range - Hp = 1060 mm, R=30mm
XUSL4E30H106N
XUSL type 4 - For hand protection - Std sensing range - Hp = 1060 mm, R=30mm
XUSL4E30H121L
XUSL type 4 - For hand protection - Long sensing range - Hp = 1210 mm, R=30mm
XUSL4E30H121N
XUSL type 4 - For hand protection - Std sensing range - Hp = 1210 mm, R=30mm
XUSL4E30H136L
XUSL type 4 - For hand protection - Long sensing range - Hp = 1360 mm, R=30mm
XUSL4E30H136N
XUSL type 4 - For hand protection - Std sensing range - Hp = 1360 mm, R=30mm
XUSL4E30H151L
XUSL type 4 - For hand protection - Long sensing range - Hp = 1510 mm, R=30mm
XUSL4E30H151N
XUSL type 4 - For hand protection - Std sensing range - Hp = 1510 mm, R=30mm
XUSL4E30H166L
XUSL type 4 - For hand protection - Long sensing range - Hp = 1660 mm, R=30mm
XUSL4E30H166N
XUSL type 4 - For hand protection - Std sensing range - Hp = 1660 mm, R=30mm
XUSL4E30H181L
XUSL type 4 - For hand protection - Long sensing range - Hp = 1810 mm, R=30mm
XUSL4E30H181N
XUSL type 4 - For hand protection - Std sensing range - Hp = 1810 mm, R=30mm