Help me to choose
Finger and hand protection Type 4 Master/Slave
Change your selection
Remove all
Narrow by
Product specific application
Minimum object diameter for detection
Height protected
Result: 26 product(s) (Total : 26)
Hide thumbnails
XUSL4E14F031NM
XUSL type 4 - Master for finger protection - Hp = 310 mm, R=14mm
XUSL4E14F031NS1
XUSL type 4 - Slave1 - For finger protection - Hp = 310 mm, R=14mm
XUSL4E14F046NM
XUSL type 4 - Master for finger protection - Hp = 460 mm, R=14mm
XUSL4E14F046NS1
XUSL type 4 - Slave1 - For finger protection - Hp = 460 mm, R=14mm
XUSL4E14F046NS2
XUSL type 4 - Slave2 - For finger protection - Hp = 460 mm, R=14mm
XUSL4E14F061NM
XUSL type 4 - Master for finger protection - Hp = 610 mm, R=14mm
XUSL4E14F061NS1
XUSL type 4 - Slave1 - For finger protection - Hp = 610 mm, R=14mm
XUSL4E14F061NS2
XUSL type 4 - Slave2 - For finger protection - Hp = 610 mm, R=14mm
XUSL4E14F076NM
XUSL type 4 - Master for finger protection - Hp = 760 mm, R=14mm
XUSL4E14F076NS1
XUSL type 4 - Slave1 - For finger protection - Hp = 760 mm, R=14mm
XUSL4E14F076NS2
XUSL type 4 - Slave2 - For finger protection - Hp = 760 mm, R=14mm
XUSL4E30H046NM
XUSL type 4 - Master for hand protection - Hp = 460 mm, R=30mm
XUSL4E30H046NS1
XUSL type 4 - Slave1 - For hand protection - Hp = 460 mm, R=30mm
XUSL4E30H046NS2
XUSL type 4 - Slave2 - For hand protection - Hp = 460 mm, R=30mm
XUSL4E30H061NM
XUSL type 4 - Master for hand protection - Hp = 610 mm, R=30mm
XUSL4E30H061NS1
XUSL type 4 - Slave1 - For hand protection - Hp = 610 mm, R=30mm
XUSL4E30H061NS2
XUSL type 4 - Slave2 - For hand protection - Hp = 610 mm, R=30mm
XUSL4E30H076NM
XUSL type 4 - Master for hand protection - Hp = 760 mm, R=30mm
XUSL4E30H076NS1
XUSL type 4 - Slave1 - For hand protection - Hp = 760 mm, R=30mm
XUSL4E30H076NS2
XUSL type 4 - Slave2 - For hand protection - Hp = 760 mm, R=30mm
XUSL4E30H091NM
XUSL type 4 - Master for hand protection - Hp = 910 mm, R=30mm
XUSL4E30H091NS1
XUSL type 4 - Slave1 - For hand protection - Hp = 910 mm, R=30mm
XUSL4E30H091NS2
XUSL type 4 - Slave2 - For hand protection - Hp = 910 mm, R=30mm
XUSL4E30H106NM
XUSL type 4 - Master for hand protection - Hp = 1060 mm, R=30mm
XUSL4E30H106NS1
XUSL type 4 - Slave1 - For hand protection - Hp = 1060 mm, R=30mm
XUSL4E30H106NS2
XUSL type 4 - Slave2 - For hand protection - Hp = 1060 mm, R=30mm